EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

Login

Username
Password

Forgot password
Orders by credit card
New customer registration

PA 6.6
      Ty-Fast®

BN 22839

Cable ties heavy-duty
All-plastic
Polyamide PA 6.6
black
  • Black: weather resistant
  • UV stability: good
  • Operating temperature range: -40 °C / +85 °C
  • Material flammability rating: UL94V-2
  • Halogen-free
  • Silicone-free
 
R: tensile strength min. in N
expand
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22