Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

FASTEKS® FBR FMC…ALST

BN 21415 - Blind rivets Multigrip countersunk head

  • Rivet: aluminum EN AW 5052 (AlMg2,5)
  • Mandrel: steel zinc plated

Headform
Headform Countersunk head
Brand
Brand FASTEKS®
Brandtype
Brandtype FBR FMC…ALST
Material
Material Aluminum
Material type
Material type EN AW 5052 (AlMg2,5)
Surface
Surface polished

All features


Product features

  • Rivet: aluminum EN AW 5052 (AlMg2,5)
  • Mandrel: steel zinc plated

Additional information

The specified shear and tensile forces are typical values​​.

Features

Headform
Headform Countersunk head
Brand
Brand FASTEKS®
Brandtype
Brandtype FBR FMC…ALST
Material
Material Aluminum
Material type
Material type EN AW 5052 (AlMg2,5)
Surface
Surface polished