FASTEKS® FBR FSC…ALST
BN 21401 - Blind rivets Standard countersunk head
- Rivet: aluminum EN AW 5154 (AlMg3,5)
- Mandrel: steel zinc plated
Headform |
Headform
Countersunk head
|
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
FBR FSC…ALST
|
Material |
Material
Aluminum
|
Material type |
Material type
EN AW 5154 (AlMg3,5)
|
Surface |
Surface
polished
|
All features
Product features
- Rivet: aluminum EN AW 5154 (AlMg3,5)
- Mandrel: steel zinc plated
Additional information
The specified shear and tensile forces are minimal values.
Features
Headform |
Headform
Countersunk head
|
Brand |
Brand
FASTEKS®
|
Brandtype |
Brandtype
FBR FSC…ALST
|
Material |
Material
Aluminum
|
Material type |
Material type
EN AW 5154 (AlMg3,5)
|
Surface |
Surface
polished
|