POP® TAPK...BS
BN 925 - Blind rivets Standard countersunk head
~DIN 7337 B
~ISO 15978
~UNI 9200 B
~ČSN 022391
- Rivet: aluminum EN AW 5154 (AlMg3,5)
- Mandrel: steel zinc plated
Headform |
Headform
Countersunk head
|
Brand |
Brand
POP®
|
Brandtype |
Brandtype
TAPK...BS
|
Material |
Material
Aluminum
|
Material type |
Material type
EN AW 5154 (AlMg3,5)
|
Surface |
Surface
plain
|
All features
Shear and tensile forces are typical values
Standard
Product features
- Rivet: aluminum EN AW 5154 (AlMg3,5)
- Mandrel: steel zinc plated
Features
Headform |
Headform
Countersunk head
|
Brand |
Brand
POP®
|
Brandtype |
Brandtype
TAPK...BS
|
Material |
Material
Aluminum
|
Material type |
Material type
EN AW 5154 (AlMg3,5)
|
Surface |
Surface
plain
|
Suitable for this
BN 30847
POP® TT 55 D - Hand rivet tool fully equipped
BN 20505
POP® PS 15 - Hand rivet tool fully equipped
BN 20364
POP® PS 40 - Lever rivet tool fully equipped
BN 25246
Lobster HR 002A - Hand rivet tool fully equipped
BN 25236
POP® PS 25 - Lazy tong rivet tool fully equipped
BN 25227
POP® PS 45 - Lever rivet tool fully equipped
BN 50681
POP® ProSet® XT1 - Hydropneumatic blind rivet tool with mandrel collection system
BN 50682
POP® ProSet® XT2 - Hydropneumatic blind rivet tool with mandrel collection system
BN 50683
POP® ProSet® XT3 - Hydropneumatic blind rivet tool with mandrel collection system
BN 50684
POP® ProSet® XT4 - Hydropneumatic blind rivet tool with mandrel collection system
BN 53352
STANLEY® Assembly Technologies ProSet® PB2500 - Battery powered blind rivet tool in plastic carry case fully equipped
BN 33928
STANLEY® Assembly Technologies ProSet® PB3400 - Battery powered blind rivet tool in plastic carry case fully equipped
BN 56255
STANLEY® Assembly Technologies PB2500 Smart - Battery blind rivet tool with process monitoring system