Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

POP® TSPD/SD...BS

BN 922 - Blind rivets Standard dome head

~DIN 7337 A

~ISO 15979

~UNI 9200 A

~ČSN 022391


  • Rivet / Mandrel: steel zinc plated blue

Headform
Headform Domed
Brand
Brand POP®
Brandtype
Brandtype TSPD/SD...BS
Material
Material Steel
Surface
Surface zinc plated blue

All features

Shear and tensile forces are typical values


Standard

~DIN 7337 A ~ISO 15979 ~UNI 9200 A ~ČSN 022391

Product features

  • Rivet / Mandrel: steel zinc plated blue

Features

Headform
Headform Domed
Brand
Brand POP®
Brandtype
Brandtype TSPD/SD...BS
Material
Material Steel
Surface
Surface zinc plated blue




Suitable for this


BN 30847

POP® TT 55 D - Hand rivet tool fully equipped

BN 20505

POP® PS 15 - Hand rivet tool fully equipped

BN 20364

POP® PS 40 - Lever rivet tool fully equipped

BN 25246

Lobster HR 002A - Hand rivet tool fully equipped

BN 25236

POP® PS 25 - Lazy tong rivet tool fully equipped

BN 25227

POP® PS 45 - Lever rivet tool fully equipped

BN 50681

POP® ProSet® XT1 - Hydropneumatic blind rivet tool with mandrel collection system

BN 50682

POP® ProSet® XT2 - Hydropneumatic blind rivet tool with mandrel collection system

BN 50683

POP® ProSet® XT3 - Hydropneumatic blind rivet tool with mandrel collection system

BN 50684

POP® ProSet® XT4 - Hydropneumatic blind rivet tool with mandrel collection system

BN 53352

STANLEY® Assembly Technologies ProSet® PB2500 - Battery powered blind rivet tool in plastic carry case fully equipped

BN 33928

STANLEY® Assembly Technologies ProSet® PB3400 - Battery powered blind rivet tool in plastic carry case fully equipped

BN 56255

STANLEY® Assembly Technologies PB2500 Smart - Battery blind rivet tool with process monitoring system