Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


Compression rivets rivet head, for rivets with two tubulaire parts

BN 946

DIN 7331 A

~UNI 9064 C

~ČSN 022387-8



Headform
Headform Flat head
Material
Material Steel
Surface
Surface nickel plated

All features


Standard

DIN 7331 A ~UNI 9064 C ~ČSN 022387-8

Features

Headform
Headform Flat head
Material
Material Steel
Surface
Surface nickel plated

Functional principle

1. Riveting part (BN 945)
2. Head part (BN 946)

Illustration functional principle

Assembly notice

Depending on the material elasticity used on the elements to be assembled, deviations relating to the indicated assembly lenghts are possible.