EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

Login

Username
Password

Forgot password
Orders by credit card
New customer registration

Nyplas®










Nyplas® is a plastic precoating (modified plastisol), to be applied on screws or other threaded components – already prior to installation which is melted directly onto the underneath of the screw head, flange or the runout of thread. This eliminates the need to use manually mounted washers, seals or O-rings. In contrast to Nyseal®-coatings the Nyplas® can achieve bigger coating thicknesses. Before starting the production we recommend to do a practical test to establish the necessary coating thickness. Nyseal® achieves an excellent sealing effect against fluids and gases. At the same time, the coating acts as a buffer for sensitive surfaces of the workpieces to be joined.
 
  • Color: black
  • Material: polyolefin
  • No oil resistance
  • Sealing/Noise reduction immediately upon completion of each fastener
  • No need for O-rings, washers etc.
  • Reusable
  • Excellent sealing properties
  • Long life, no shrinkage or drying out
 
 
        Other dimensions on request


 The coating can be applied to almost all metal materials. Depending on load the reusability is possible several times.

Only be used on horizontal surfaces (eg. countersunk screws can not be coated with Nyplas®).

Threaded parts from M3 up to M10. Flange screws, Nuts etc.

Operating temperature –40 °C to 150 °C
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22