EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

Login

Username
Password

Forgot password
Orders by credit card
New customer registration

TufLok® Patch all-round
Nytemp® Patch all-round











TufLok® and Nytemp® are reliable economic systems for sealing screw connections. A highly elastic, wear-resistant nylon coating is applied to part of the thread. At the same time, it fills the axial backlash between the screw and nut thread, creating a connection.

  • Fluid and gas-tight seal
  • No drying time whatsoever required immediately capable of withstanding stress
  • Suitable for almost all metallic materials
  • Unlimited storage life
  • Resistant to alcohol, oil, petrol and most thinners


 
Chamfer 90° - 120°, Ø =1.05 Ød1


1 Thread diameter
l1 Patch length
 l2 start of unpatched thread l1 Patch length l1 Patch length    



 Internal thread must have a chamfer or else the patch could peal off when the screw is installed. Nytemp® can only be used on plain or phosphate parts and on stainless steel due to the higher coating temperature. 


 Securing screws with TufLok®/Nytemp® Patch. Threaded seal with TufLok®/Nytemp® Patch all-round. Free threads on thread end enable easy installation. 2–3 threads underneath the head should not be patched. 

Threaded parts from M1 to M68. Lengths up to 220 mm.

TufLok® Patch all-round
Color blue
Temperature range –50 °C to 120 °C

Nytemp® Patch all-round
Color orange
Temperature range –50 °C to 200 °C

Normal coating:
Length l1: ~4 to 6 threads
Length l2: ~1 to 2 threads
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22