Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

ELETTROCANALI® VKSECS

BN 22791 - Slotted trunking

  • Length: 2 metres
  • UL-file n° E331386

Brand
Brand ELETTROCANALI®
Brandtype
Brandtype VKSECS
Material
Material Polyvinyl chloride
Material execution
Material execution PVC
Color
Color gray RAL 7030
Notes on use
Notes on use

All features


Product features

  • Length: 2 metres
  • UL-file n° E331386

Features

Brand
Brand ELETTROCANALI®
Brandtype
Brandtype VKSECS
Material
Material Polyvinyl chloride
Material execution
Material execution PVC
Color
Color gray RAL 7030
Notes on use
Notes on use