Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Panduit®

BN 20307 - Grommet edging continuous for cable run with adhesive weather resistant

  • Operating temperature range: -40 °C ... +50 °C
  • Material flammability rating: flammable according to UL94HB

Brand
Brand Panduit®
Material
Material Polyethylene
Material execution
Material execution PE
Color
Color black
Version
Version weather resistant

All features

1) Adhesive


Product features

  • Operating temperature range: -40 °C ... +50 °C
  • Material flammability rating: flammable according to UL94HB

Features

Brand
Brand Panduit®
Material
Material Polyethylene
Material execution
Material execution PE
Color
Color black
Version
Version weather resistant

Similar products