Panduit® Pan-Wrap™
BN 20302 - Split harness wrap setting tool
Brand |
Brand
Panduit®
|
Brandtype |
Brandtype
Pan-Wrap™
|
Material |
Material
Plastic
|
Material execution |
Material execution
ABS
|
Color |
Color
white
|
All features
Net price per piece
Features
Brand |
Brand
Panduit®
|
Brandtype |
Brandtype
Pan-Wrap™
|
Material |
Material
Plastic
|
Material execution |
Material execution
ABS
|
Color |
Color
white
|
Similar products
BN 20304
Panduit® - Grommet edging slotted wall for cable run with adhesive weather resistant - Polyethylene - PE
BN 20306
Panduit® - Grommet edging continuous for cable run with adhesive - Polyethylene - PE
BN 20303
Panduit® - Grommet edging slotted wall for cable run with adhesive - Polyethylene - PE
Illustration assembly
Suitable for this
BN 20298
Panduit® Pan-Wrap™ - Split harness wrap - Polyethylene - PE
BN 20299
Panduit® Pan-Wrap™ - Split harness wrap - Polyethylene - PE
BN 20300
Panduit® Pan-Wrap™ - Split harness wrap Flame retardant - Polyethylene - PE
BN 20301
Panduit® Pan-Wrap™ - Split harness wrap Flame retardant - Polyethylene - PE
BN 20343
Cable tie mounts - Polyamide - PA 6.6
BN 20344
4-way adhesive backed mounts for cable ties - Polyamide - PA 6.6