Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Panduit® Pan-Wrap™

BN 20300 - Split harness wrap Flame retardant

  • Flame retardant
  • Operating temperature range: -40 °C ... +50 °C
  • Material flammability rating: self-extinguishing UL94V-0

Brand
Brand Panduit®
Brandtype
Brandtype Pan-Wrap™
Material
Material Polyethylene
Material execution
Material execution PE
Color
Color natural
Version
Version Flame retardant

All features


Product features

  • Flame retardant
  • Operating temperature range: -40 °C ... +50 °C
  • Material flammability rating: self-extinguishing UL94V-0

Features

Brand
Brand Panduit®
Brandtype
Brandtype Pan-Wrap™
Material
Material Polyethylene
Material execution
Material execution PE
Color
Color natural
Version
Version Flame retardant

Similar products





Suitable for this


BN 20302

Panduit® Pan-Wrap™ - Split harness wrap setting tool - Plastic - ABS