Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


REIKU® VP IRG, metr.

BN 22736 - Straight connectors with integrated seal and female thread

  • With metric connecting female thread
  • Protection grade: IP67 on tube

Brand
Brand REIKU®
Brandtype
Brandtype VP IRG, metr.
Material
Material Polyamide
Material execution
Material execution PA
Color
Color gray

All features


Product features

  • With metric connecting female thread
  • Protection grade: IP67 on tube

Features

Brand
Brand REIKU®
Brandtype
Brandtype VP IRG, metr.
Material
Material Polyamide
Material execution
Material execution PA
Color
Color gray

Similar products

Assembly notice

The degree of protection depends on the thread side gasket used




Suitable for this


BN 22621

REIKU® PA RNG - Tubings for cable protection standard version - Polyamide - PA 6