Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

REIKU® PA HOB..V

BN 22660 - System support twist-locked without top


Brand
Brand REIKU®
Brandtype
Brandtype PA HOB..V
Material
Material Polyamide
Material execution
Material execution PA
Color
Color black

All features


Additional information

These supports are furnished with a pin, diameter 6 mm, on their base. A second boring, distance from hole 17 mm, takes in the pin and prevents rotation of the support on its own axis.

Features

Brand
Brand REIKU®
Brandtype
Brandtype PA HOB..V
Material
Material Polyamide
Material execution
Material execution PA
Color
Color black

Similar products




Suitable for this


BN 22656

REIKU® PA DSB - Top for system support - Polyamide - PA