Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

REIKU® PA RRG

BN 22630 - Tubings for cable protection highly flexible version

  • Medium quality, robot tubings
  • Reversed bending strength very good
  • Compression strength: 125 N / 50 mm
  • Impact strength: 5 Joule at -18 °C,
    >5 Joule at room temperature
  • Temperature range dynamic: -30 °C ... +85 °C
  • Temperature range static: -50 °C ... +140 °C (+150 °C short-term)
  • Resistance to: alcohol, grease, mineral oils, petrol, diesel oil
  • Halogen-free

Brand
Brand REIKU®
Brandtype
Brandtype PA RRG
Material
Material Polyamide
Material execution
Material execution PA 12
Color
Color gray

All features


Product features

  • Medium quality, robot tubings
  • Reversed bending strength very good
  • Compression strength: 125 N / 50 mm
  • Impact strength: 5 Joule at -18 °C,
    >5 Joule at room temperature
  • Temperature range dynamic: -30 °C ... +85 °C
  • Temperature range static: -50 °C ... +140 °C (+150 °C short-term)
  • Resistance to: alcohol, grease, mineral oils, petrol, diesel oil
  • Halogen-free

Additional information

In order to maintain the polyamide tubings properties of material, storage under following conditions is recommended: storage temperature: +20 °C +/- 5 °C, humidity: 55 to 75 %

Features

Brand
Brand REIKU®
Brandtype
Brandtype PA RRG
Material
Material Polyamide
Material execution
Material execution PA 12
Color
Color gray

Similar products




Suitable for this


BN 22653

REIKU® PA HDG - System support with top - Polyamide - PA

BN 22672

REIKU® VP GRG metr. - Straight connectors with integrated seal and male thread - Polyamide - PA

BN 22680

REIKU® PA GOG, metr. - Straight connectors with male thread - Polyamide - PA

BN 22692

REIKU® VP BRG, metr. - Arched elbows 90° with integrated seal and male thread - Polyamide - PA

BN 22700

REIKU® PA WOG, metr. - Elbows 90° with male thread - Polyamide - PA

BN 22716

REIKU® VP ARG, metr. - Arched elbows 45° with integrated seal and male thread - Polyamide - PA

BN 22748

REIKU® PA FOG - Elbow flanges 90° - Polyamide - PA