Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


Panduit® Pan-Steel®

BN 20270 - Ball locking cable ties

  • UV stability: excellent
  • Operating temperature range: -80 °C ... +537 °C

Brand
Brand Panduit®
Brandtype
Brandtype Pan-Steel®
Material
Material Stainless steel
Material type
Material type A2

All features

R: tensile strength in N tested on a shaft with ø 38 mm


Product features

  • UV stability: excellent
  • Operating temperature range: -80 °C ... +537 °C

Features

Brand
Brand Panduit®
Brandtype
Brandtype Pan-Steel®
Material
Material Stainless steel
Material type
Material type A2

Similar products