Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


Mungo® m2-C

BN 21052 - Wedge anchors with washer DIN 9021 and hex nut

  • ETA-Approval Option 7 for non-cracked concrete
Product information, Approval: www.mungo.swiss

Brand
Brand Mungo®
Brandtype
Brandtype m2-C
Material
Material Steel
Surface
Surface zinc plated
Notes on use
Notes on use

All features

M8x50; M8x60; M10x70; M10x210: not part of the approval


Product features

  • ETA-Approval Option 7 for non-cracked concrete
Product information, Approval: www.mungo.swiss

Features

Brand
Brand Mungo®
Brandtype
Brandtype m2-C
Material
Material Steel
Surface
Surface zinc plated
Notes on use
Notes on use

Illustration assembly