Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex socket screw plugs metric fine thread

BN 20435 - with sealing ring

DIN 908

~ČSN 021938


  • Polyamide sealing ring fused-on, temperature resistance -40 °C ... +90 °C

Drive
Drive Hexagon socket
Material
Material Steel
Surface
Surface zinc plated blue
Version
Version with sealing ring

All features


Standard

DIN 908 ~ČSN 021938

Product features

  • Polyamide sealing ring fused-on, temperature resistance -40 °C ... +90 °C

Features

Drive
Drive Hexagon socket
Material
Material Steel
Surface
Surface zinc plated blue
Version
Version with sealing ring