Hexalobular (6 Lobe) socket flat head countersunk screws double neck chipboard screws, partially threaded
BN 33022
- Waxed
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
partially threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
Product features
- Waxed
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
partially threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
BN 15002
SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, partially threaded with 4CUT point - Stainless steel - A2
BN 20149
Hexalobular (6 Lobe) socket flat countersunk head double neck chipboard screws, fully threaded - Stainless steel - A2
BN 33017
Pozidriv cross recessed countersunk partially threaded,flat head chipboard screws type Z - Stainless steel - A2