Hexalobular (6 Lobe) socket pan head screws fully threaded
BN 20005
ISO 14583
Headform |
Headform
Pan Head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
08.8 / 8.8 (The head marking is determining)
|
Surface |
Surface
zinc plated blue
|
All features
Standard
ISO 14583
Additional information
Fasteners to the given specification have a reduced loadability due to the head geometry according to ISO 898-1.
Features
Headform |
Headform
Pan Head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
08.8 / 8.8 (The head marking is determining)
|
Surface |
Surface
zinc plated blue
|
BN 20228 - ~ISO 14583
Hexalobular (6 Lobe) socket pan head screws with uncontinuous slot fully threaded - Steel - 08.8 / 8.8 (The head marking is determining) - zinc plated with thick layer passivation
BN 6404 - ~ISO 7380-1 - DIN 34805-1
Hexalobular (6 Lobe) socket button head screws fully threaded - Steel - 08.8 / 8.8 (The head marking is determining) - zinc plated blue
BN 84405 - ~ISO 14583
Hexalobular (6 Lobe) socket pan head screws with uncontinuous slot fully threaded - Steel - 08.8 / 8.8 (The head marking is determining) - zinc plated yellow