Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

ecosyn® drill

BN 1879 - Phillips flat countersunk head self-drilling screws form H

~DIN 7504 P

(Standard withdrawn)

~ISO 15482

~UNI 8119



Headform
Headform Countersunk head
Drive
Drive Cross recess H (Phillips)
Thread
Thread fully threaded
Brand
Brand ecosyn®
Brandtype
Brandtype drill
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue
Hardness
Hardness 560 HV

All features

1) Shaped drilling point


Standard

~DIN 7504 P (Standard withdrawn) ~ISO 15482 ~UNI 8119

Additional information

Countersunk must be designed according to the corresponding standard!

Features

Headform
Headform Countersunk head
Drive
Drive Cross recess H (Phillips)
Thread
Thread fully threaded
Brand
Brand ecosyn®
Brandtype
Brandtype drill
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface zinc plated blue
Hardness
Hardness 560 HV

Illustration assembly


Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use