Split pins
BN 687
DIN 94
(Standard withdrawn)
ISO 1234
~UNI 1336
~ČSN 021781
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
Standard
DIN 94 (Standard withdrawn)
ISO 1234
~UNI 1336
~ČSN 021781
Features
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|