EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

Login

Username
Password

Forgot password
Orders by credit card
New customer registration

Taper pins

 
Reset
BN - Standard
 
Short Description  
Material
Quality
Surface
1 BN 865 - DIN 7978 A Taper pins with internal thread unhardened, ground Free-cutting steel   plain
2 BN 861 - ISO 2339 A Taper pins unhardened, ground Free-cutting steel   plain
3 BN 859 - ISO 2339 B Taper pins unhardened, machined Free-cutting steel   plain
4 BN 864 - DIN 258 Taper pins with thread constant taper length, unhardened, ground Free-cutting steel   plain
5 BN 863 - DIN 7977 Taper pins with thread constant threaded stem length, unhardened, ground Free-cutting steel   plain
6 BN 685 - ISO 2339 B Taper pins Stainless steel A1  
 
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22