KOENIG CHECK VALVE® BF
BN 26178 - Check valves screened
- Forward-flow in mounting direction
Ball valve
Sleeve: stainless steel 1.4305/AISI 303
Pin: stainless steel 1.4021/AISI 420A
Cage: stainless steel 1.4305/AISI 303
Spring: stainless steel 1.4310/AISI 301
Ball: stainless steel 1.3541/AISI 420C
Screen: stainless steel 1.4401/AISI 316L
Brand |
Brand
KOENIG CHECK VALVE®
|
Brandtype |
Brandtype
BF
|
Material |
Material
Stainless steel
|
Material type |
Material type
1.4305
|
All features
a) checked
b) free flow
Net price
Product features
- Forward-flow in mounting direction
Ball valve
Sleeve: stainless steel 1.4305/AISI 303
Pin: stainless steel 1.4021/AISI 420A
Cage: stainless steel 1.4305/AISI 303
Spring: stainless steel 1.4310/AISI 301
Ball: stainless steel 1.3541/AISI 420C
Screen: stainless steel 1.4401/AISI 316L
Features
Brand |
Brand
KOENIG CHECK VALVE®
|
Brandtype |
Brandtype
BF
|
Material |
Material
Stainless steel
|
Material type |
Material type
1.4305
|