Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


KOENIG CHECK VALVE® BR

BN 26177 - Check valves screened

  • Flow opposite to mounting direction (Reverse-Flow)
    Ball valve
    Sleeve: stainless steel 1.4305/AISI 303
    Pin: stainless steel 1.4021/AISI 420A
    Cage: stainless steel 1.4305/AISI 303
    Spring: stainless steel 1.4310/AISI 301
    Ball: stainless steel 1.3541/AISI 420C
    Screen: stainless steel 1.4401/AISI 316L

Brand
Brand KOENIG CHECK VALVE®
Brandtype
Brandtype BR
Material
Material Stainless steel
Material type
Material type 1.4305

All features

a) checked
b) free flow

Net price


Product features

  • Flow opposite to mounting direction (Reverse-Flow)
    Ball valve
    Sleeve: stainless steel 1.4305/AISI 303
    Pin: stainless steel 1.4021/AISI 420A
    Cage: stainless steel 1.4305/AISI 303
    Spring: stainless steel 1.4310/AISI 301
    Ball: stainless steel 1.3541/AISI 420C
    Screen: stainless steel 1.4401/AISI 316L

Features

Brand
Brand KOENIG CHECK VALVE®
Brandtype
Brandtype BR
Material
Material Stainless steel
Material type
Material type 1.4305