Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

KOENIG EXPANDER® EXTOOL-050

BN 33930 - Hydraulic-pneumatic tool without nosepiece with mandrel collection device, for sealing plugs type SK/SKC, LK

  • Weight: 3,4 kg
    Pull force at 7 bar: 34 kN
    Working stroke: 13 mm
    Air supply pressure (min. - max.):
    5 - 7 bar
    Air consumption at 5.6 bar: 3,5 l
    Noise level: < 75 dB (A)
    Cycle time: 2 s

Brand
Brand KOENIG EXPANDER®
Brandtype
Brandtype EXTOOL-050

All features

Net price per piece


Product features

  • Weight: 3,4 kg
    Pull force at 7 bar: 34 kN
    Working stroke: 13 mm
    Air supply pressure (min. - max.):
    5 - 7 bar
    Air consumption at 5.6 bar: 3,5 l
    Noise level: < 75 dB (A)
    Cycle time: 2 s

Features

Brand
Brand KOENIG EXPANDER®
Brandtype
Brandtype EXTOOL-050