Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

KOENIG CHECK VALVE® BF66

BN 53962 - Check valves

  • Forward-flow in mounting direction
    Ball valve
    Sleeve: stainless steel 1.4305/AISI 303
    Pin: stainless steel 1.4542/AISI 630
    Spring and cage: stainless steel 1.4310/AISI 301
    Ball: stainless steel 1.3541/AISI 420C

Brand
Brand KOENIG CHECK VALVE®
Brandtype
Brandtype BF66
Material
Material Stainless steel
Material type
Material type 1.4305

All features

Net price


Product features

  • Forward-flow in mounting direction
    Ball valve
    Sleeve: stainless steel 1.4305/AISI 303
    Pin: stainless steel 1.4542/AISI 630
    Spring and cage: stainless steel 1.4310/AISI 301
    Ball: stainless steel 1.3541/AISI 420C

Features

Brand
Brand KOENIG CHECK VALVE®
Brandtype
Brandtype BF66
Material
Material Stainless steel
Material type
Material type 1.4305