Contact
-

Shopping cart is loading.


Min. order € 200. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Threaded rod metric thread

BN 418 - 1 meter

DIN 975

(Standard withdrawn)


  • Length: 1 meter

Material
Material Steel
Property class
Property class 8.8
Surface
Surface plain
Version
Version 1 meter

All features


Standard

DIN 975 (Standard withdrawn)

Product features

  • Length: 1 meter

Additional information

Corresponding to DIN 976-1, type A

Features

Material
Material Steel
Property class
Property class 8.8
Surface
Surface plain
Version
Version 1 meter