Threaded rod UNC
BN 416
~DIN 975
- Length: 3 feet (0,914 m) ±10 mm
Material |
Material
Steel
|
Property class |
Property class
4.6
|
Surface |
Surface
plain
|
All features
Standard
~DIN 975
Product features
- Length: 3 feet (0,914 m) ±10 mm
Features
Material |
Material
Steel
|
Property class |
Property class
4.6
|
Surface |
Surface
plain
|