Hex nuts type 1
BN 1984
ISO 4032
~DIN 934
~ČSN 021401
Material |
Material
Steel
|
Property class |
Property class
8 (≤ M5 class 6)
|
Surface |
Surface
plain
|
All features
Standard
Additional information
Features
Material |
Material
Steel
|
Property class |
Property class
8 (≤ M5 class 6)
|
Surface |
Surface
plain
|
BN 115 - DIN 934 - ~ISO 4032
Hex nuts ~0,8d - Steel - 8 (≤ M5 class 6) - plain
BN 116 - DIN 934 - ~ISO 4032
Hex nuts ~0,8d - Steel - 8 (≤ M5 class 6) - black-oxidized
BN 1983 - ISO 4032 - ~DIN 934
Hex nuts type 1 - Steel - 8 (≤ M5 class 6) - zinc plated blue
BN 21202 - ISO 4032 - ~DIN 934
Hex nuts type 1 - Steel - 8 - zinc flake coated GEOMET® 500 A