Hex jam nuts ~0,5d
BN 123
DIN 439 B
(Standard withdrawn)
~ISO 4035
~UNI 5589
~ČSN 021403
Material |
Material
Steel
|
Property class |
Property class
04
|
Surface |
Surface
plain
|
All features
M12; M14; M22: wrench size according to ISO on request
Standard
Features
Material |
Material
Steel
|
Property class |
Property class
04
|
Surface |
Surface
plain
|
BN 124 - DIN 439 B - ~ISO 4035
Hex jam nuts ~0,5d - Steel - 04 - zinc plated blue
BN 125 - DIN 439 B - ~ISO 4035
Hex jam nuts ~0,5d - Steel - 04 - zinc plated yellow
BN 20242 - DIN 439 B - ~ISO 4035
Hex jam nuts ~0,5d - Steel - 04 - zinc plated with thick layer passivation
BN 630 - DIN 439 B - ~ISO 4035
Hex jam nuts ~0,5d - Stainless steel - A2
BN 631 - DIN 439 B - ~ISO 4035
Hex jam nuts ~0,5d - Stainless steel - A4