Contact
-

Shopping cart is loading.


Min. order € 200. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Square thin nuts

BN 145

DIN 562

~UNI 5596

~ČSN 021416



Material
Material Steel
Surface
Surface zinc plated blue

All features

M10: wrench size according to ISO on request, M3x6x2; M3x7x2,2; M4x8x2,7: not included in DIN 562


Standard

DIN 562 ~UNI 5596 ~ČSN 021416

Features

Material
Material Steel
Surface
Surface zinc plated blue