Contact
-

Shopping cart is loading.


Min. order € 200. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex weld nuts

BN 193

DIN 929



Material
Material Steel
Material type
Material type max. C 0,25%
Surface
Surface plain

All features


Standard

DIN 929

Additional information

Weld nuts can be paired under full load capacity with screws property class < 8.8.

Features

Material
Material Steel
Material type
Material type max. C 0,25%
Surface
Surface plain

Similar products