TUBTARA® UKO (UT/FEKS)
BN 5859 - Blind rivet nuts small countersunk head, round shank, open end
Headform |
Headform
Low profile head / small countersunk head
|
Brand |
Brand
TUBTARA®
|
Brandtype |
Brandtype
UKO (UT/FEKS)
|
Material |
Material
Steel
|
Surface |
Surface
zinc plated
|
All features
Product features
Features
Headform |
Headform
Low profile head / small countersunk head
|
Brand |
Brand
TUBTARA®
|
Brandtype |
Brandtype
UKO (UT/FEKS)
|
Material |
Material
Steel
|
Surface |
Surface
zinc plated
|
Assembly notice
Countersinking of bore not necessary.
Suitable for this
BN 14309
TUBTARA® MS 3 - Hand rivet setter fully equipped - Steel
BN 25054
TUBTARA® K1 - Hand rivet tool fully equipped without socket wrench
BN 50701
FASTEKS® FILKO FastSetM10m - Hand rivet setter fully equipped
BN 15671
TUBTARA® DFS 309 T - Hand rivet setter fully equipped
BN 55432
POP® ProSert® XTN20 - Hydro-pneumatic setting tool
BN 6429
AVDEL® 742 - Hydro-pneumatic setting tool without accessories
BN 56258
STANLEY® Assembly Technologies NB08PT-18 - Battery Powered Blind Rivet Nut Tool