Contact
-

Shopping cart is loading.


Min. order € 200. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

TUBTARA® HUKO/HSKO (HUT/FEKS, HST/FEKS)

BN 7773 - Blind rivet nuts small countersunk head, full-hexagonal shank, open end

Technical Information: Download (PDF)

Headform
Headform Low profile head / small countersunk head
Brand
Brand TUBTARA®
Brandtype
Brandtype HUKO/HSKO (HUT/FEKS, HST/FEKS)
Material
Material Steel
Surface
Surface zinc plated

All features


Product features

Technical Information: Download (PDF)

Features

Headform
Headform Low profile head / small countersunk head
Brand
Brand TUBTARA®
Brandtype
Brandtype HUKO/HSKO (HUT/FEKS, HST/FEKS)
Material
Material Steel
Surface
Surface zinc plated

Assembly notice

Countersinking of bore not necessary.





Suitable for this


BN 14309

TUBTARA® MS 3 - Hand rivet setter fully equipped - Steel

BN 25054

TUBTARA® K1 - Hand rivet tool fully equipped without socket wrench

BN 50701

FASTEKS® FILKO FastSetM10m - Hand rivet setter fully equipped

BN 15671

TUBTARA® DFS 309 T - Hand rivet setter fully equipped

BN 55432

POP® ProSert® XTN20 - Hydro-pneumatic setting tool

BN 6429

AVDEL® 742 - Hydro-pneumatic setting tool without accessories

BN 25620

AVDEL® 74290 - Hydro-Pneumatic punching tool for hexagonal hole production - Steel

BN 56258

STANLEY® Assembly Technologies NB08PT-18 - Battery Powered Blind Rivet Nut Tool

BN 55422

POP® PNT1000L-PC - Hydro-pneumatic setting tool