Contact
-

Shopping cart is loading.


Min. order € 200. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

BancLok® F 821/822/823

BN 1049 - Press-in threaded inserts with expansion anchoring without head, with gear rim and anchoring profile, for wood, soft plastics and composite materials


Headform
Headform Straight knurled
Brand
Brand BancLok®
Brandtype
Brandtype F 821/822/823
Material
Material Brass
Surface
Surface plain

All features


Features

Headform
Headform Straight knurled
Brand
Brand BancLok®
Brandtype
Brandtype F 821/822/823
Material
Material Brass
Surface
Surface plain

Assembly notice

1. Place shoulder of insert into pre-drilled hole.
2. Press in the insert by using a setting punch with pilot.
3. Fasten the workpiece with screw:
- The cup point or the ribbing anchored firmly while screwing in the wall of the hole.
- The residual strength acts as a screw locking.

Illustration assembly