Contact
-

Shopping cart is loading.


Min. order € 200. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Banjo bolts standard design

BN 353

DIN 7643



Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread partially threaded
Material
Material Free-cutting steel
Surface
Surface zinc plated blue

All features


Standard

DIN 7643

Additional information

Hollow screws for pipe OD 4 - 5 mm are provided with 2 or 3 holes at manufacturer's option (see c3 + d5).
Hollow screws for pipe OD 6 mm and larger are supplied in the standard design at manufacturer's option with 3 holes (see c3 + d5) or 4 holes (see c2 + d4).
Hollow screws with longer threads (e.g. like used in aluminum), are available on request as special design (see b1 + L1).

Features

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread partially threaded
Material
Material Free-cutting steel
Surface
Surface zinc plated blue