Contact
-

Shopping cart is loading.


Min. order € 200. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

SPAX®

BN 21237 - Hexalobular (6 Lobe) socket pan head chipboard screws T-STAR plus, fully threaded with 4CUT point

  • Waxed
Other documentation: www.spax.com

Headform
Headform Round
Drive
Drive Hexalobular socket
Thread
Thread fully threaded
Brand
Brand SPAX®
Material
Material Stainless steel
Material type
Material type A2
Version
Version with 4CUT point
Notes on use
Notes on use

All features


Product features

  • Waxed
Other documentation: www.spax.com

Features

Headform
Headform Round
Drive
Drive Hexalobular socket
Thread
Thread fully threaded
Brand
Brand SPAX®
Material
Material Stainless steel
Material type
Material type A2
Version
Version with 4CUT point
Notes on use
Notes on use