Threaded rod UNC
BN 33058
~DIN 975
- Length: ~1 meter
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|
All features
Standard
~DIN 975
Product features
- Length: ~1 meter
Features
Material |
Material
Stainless steel
|
Material type |
Material type
A4
|