Hexalobular (6 Lobe) socket tamper proof button head cap screws with center pin
BN 33021
~ISO 7380-1
DIN 34805-1
- Tensile strength min. 600 N/mm2
- Proof stress 0,2% min. 450 N/mm2
Headform |
Headform
Button
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
Standard
Product features
- Tensile strength min. 600 N/mm2
- Proof stress 0,2% min. 450 N/mm2
Features
Headform |
Headform
Button
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
Suitable for this
BN 33062
Screwdriver Bits 1/4" with hole for tamper proof button head screws with hexalobular socket (Torx®), short type - Steel - heat-treated - plain