Contact
-

Shopping cart is loading.


Min. order € 200. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

ecosyn® MRX

BN 10319 - Hex head self-drilling screws with sealing ring

~DIN 7504 K

(Standard withdrawn)

~UNI 8117



Headform
Headform Hexagonal with collar
Drive
Drive Hexagon
Thread
Thread fully threaded
Brand
Brand ecosyn®
Brandtype
Brandtype MRX
Material
Material Stainless steel

All features


Standard

~DIN 7504 K (Standard withdrawn) ~UNI 8117

Additional information

Application: Stainless steel, aluminum, non ferrous materials.
A technical brochure is available on request.

Features

Headform
Headform Hexagonal with collar
Drive
Drive Hexagon
Thread
Thread fully threaded
Brand
Brand ecosyn®
Brandtype
Brandtype MRX
Material
Material Stainless steel

Illustration assembly


Warnings

Fasteners out of martensitic stainless steel (e.g. 1.4116 / 1.4122 / 1.4034): susceptible to stress corrosion cracking under certain environmental conditions!
Further notes on residual risks can be found on our web page: Notes on use