Slotted flat countersunk head tapping screws with cone end type C
BN 693
DIN 7972 C
(Standard withdrawn)
~ISO 1482
~UNI 6952 AB
~ČSN 021236
Headform |
Headform
Countersunk head
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
Standard
Additional information
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
BN 11798 - DIN 7982 C - ~ISO 7050
Pozi flat countersunk head tapping screws form Z, with cone end type C - Stainless steel - A4
BN 696 - DIN 7982 C - ~ISO 7050
Phillips flat countersunk head tapping screws form H, with cone end type C - Stainless steel - A2
BN 80591 - DIN 7982 C - ~ISO 7050
Pozi flat countersunk head tapping screws form Z, with cone end type C - Stainless steel - A2