Hexalobular (6 Lobe) socket flat countersunk head tapping screws with cone end type C
BN 15856
ISO 14586 C
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
ST3,9: not included in ISO 14586
Standard
Additional information
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Hexalobular socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
BN 11798 - DIN 7982 C - ~ISO 7050
Pozi flat countersunk head tapping screws form Z, with cone end type C - Stainless steel - A4
BN 696 - DIN 7982 C - ~ISO 7050
Phillips flat countersunk head tapping screws form H, with cone end type C - Stainless steel - A2
BN 80591 - DIN 7982 C - ~ISO 7050
Pozi flat countersunk head tapping screws form Z, with cone end type C - Stainless steel - A2