Contact
-

Shopping cart is loading.


Min. order € 200. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Slotted set screws with flat point, chamfered

BN 664

DIN 551

(Standard withdrawn)

ISO 4766

~UNI 6113

~ČSN 021181



Drive
Drive Slot
Material
Material Stainless steel
Material type
Material type A1

All features


Standard

DIN 551 (Standard withdrawn) ISO 4766 ~UNI 6113 ~ČSN 021181

Features

Drive
Drive Slot
Material
Material Stainless steel
Material type
Material type A1