Contact
-

Shopping cart is loading.


Min. order € 200. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Stud bolts tap end without interference fit, length ~1,25 d

BN 666

DIN 939 Fo

~UNI 5911

~SN 212202

~ČSN 021176



Material
Material Stainless steel
Material type
Material type A4

All features


Standard

DIN 939 Fo ~UNI 5911 ~SN 212202 ~ČSN 021176

Additional information

The commercial quality is class A4-70 (tensile strength 700 N/mm2) for thread diameters M6 and up.
Tap end b1 for assembly with normal thread 6H / 6g

Features

Material
Material Stainless steel
Material type
Material type A4

Assembly notice

1. Nut end
2. Tap end b1

Illustration assembly