Rip-Lock™
BN 21205 - Lock washers small series
NFE 25-511 Z
Brand |
Brand
Rip-Lock™
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
Standard
Features
Brand |
Brand
Rip-Lock™
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
BN 20510 - NFE 25-511 M
Rip-Lock™ - Lock washers medium series - Stainless steel - A2 - CresaCoat® C 313 Silver
BN 21206 - NFE 25-511 Z
Rip-Lock™ - Lock washers small series - Stainless steel - A4
BN 2332 - NFE 25-511 M
Rip-Lock™ - Lock washers medium series - Stainless steel - A2
BN 85460 - NFE 25-511 M
Rip-Lock™ - Lock washers medium series - Stainless steel - A4