Contact
-

Shopping cart is loading.


Min. order € 100. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Sets with hex head bolt and nut

BN 87

DIN 7990

EN 15048


Other documentation: www.bossard.com

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread partially threaded
Material
Material Steel
Property class
Property class 4.6
Surface
Surface hot dip galvanized
Notes on use
Notes on use

All features


Standard

DIN 7990 EN 15048

Product features

Other documentation: www.bossard.com

Features

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread partially threaded
Material
Material Steel
Property class
Property class 4.6
Surface
Surface hot dip galvanized
Notes on use
Notes on use

Scope of supply

Sets consist of:
1 bolt DIN 7990 steel 4.6U
1 nut ISO 4032/ ISO 4034 steel

Functional principle

These fasteners meet all the requirements of EN 15048-1 as sets for non-preloaded bolted joints in metal construction.
DIN 7989-1 is not part of delivery
ISO 4034 is the alternative to ISO 4032

Illustration functional principle