Threaded rod metric thread
BN 20588 - 1 meter
DIN 975
(Standard withdrawn)
- Length: 1 meter
- Tensile strength 490 N/mm2
- Proof stress 0,2% 420 N/mm2
Material |
Material
Aluminum
|
Material type |
Material type
P60 /
|
Property class |
Property class
~ Al 6
|
Surface |
Surface
natural anodized
|
Version |
Version
1 meter
|
All features
Standard
DIN 975 (Standard withdrawn)
Product features
- Length: 1 meter
- Tensile strength 490 N/mm2
- Proof stress 0,2% 420 N/mm2
Additional information
Corresponding to DIN 976-1, type A
Features
Material |
Material
Aluminum
|
Material type |
Material type
P60 /
|
Property class |
Property class
~ Al 6
|
Surface |
Surface
natural anodized
|
Version |
Version
1 meter
|