Hex head screws fully threaded
BN 54
DIN 933
(Standard withdrawn)
ISO 4017
~UNI 5739
~ČSN 021103
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
black
|
All features
M10; M12; M14; M22: wrench size according to ISO on request
Standard
Features
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
black
|
BN 20234 - DIN 933 - ISO 4017
Hex head screws fully threaded - Steel - 8.8 - zinc plated with thick layer passivation
BN 20541 - DIN 933 - ISO 4017
Hex head screws fully threaded - Steel - 8.8 - zinc plated blue with CresaCoat® C 313 Silver
BN 21200 - DIN 933 - ISO 4017
Hex head screws fully threaded - Steel - 8.8 - zinc flake coated GEOMET® 500 A
BN 56 - DIN 933 - ISO 4017
Hex head screws fully threaded - Steel - 8.8 - zinc plated blue
BN 58 - DIN 933 - ISO 4017
Hex head screws fully threaded - Steel - 8.8 - zinc plated yellow