Contact
-

Shopping cart is loading.


Min. order € 100. Surcharge applied otherwise.

Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Finishing washers

BN 5386


Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color black

All features


Additional information

Excellent for screws: DIN 85, DIN 96, DIN 7971, DIN 7981, DIN 7985

Features

Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color black

Illustration functional principle